Threaded In Line Load Cell
LCM550 , 50000 lb , Threaded Rod Load Cell , Material - 17-4 PH S.S. , 1 1/2-12-Thread , TEDS (IEEE1451.4) Recognition , 6 Pin Bendix Receptacle, PT02A-10-6P w/ Auto Recognition Chip
$2,160.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LCM550 is an In Line Load Cell built for Endurance, Press, or Inline applications. The standard LCM550 In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 24 AWG 4 conductor shielded PVC cable. This product offers exceptional design with a height of 6.0” and a diameter of 1.6”. You will also find options for external matched output and metric threads readily available. For more capacity options, please see the LCM500 or LCM525.

The In Line Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.2% and Deflection of 0.005” nominal. The standard LCM550 In Line Load Cell can be modified or customized to meet your requirements and most models are in our inventory making them available for 24-hour shipping. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Features
  • Miniature Size
  • Fast response and low deflection
  • Notable Nonlinearity
  • Robust cable strain relief
  •  For use in both tension and compression
Solution Packages for this Sensor
Solution Packages container below Items
FSH01957, SER00048
Solution Packages container below Items
FSH01957, SER00063
Solution Packages container below Items
FSH01957, SER00063
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Output Symmetry
1
-5
5
% of R.O.
Capacity
1
50000
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-45
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications