Square Drive Rotary Torque Sensor
TRD300 , 500 N-m , Square Drive Rotary Torque Sensor , Material - 17-4 PH S.S. , 3/4-Sq. Drive , 6 Pin Binder Receptacle, 09-0323-99-06
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Rotary Torque Sensor - Square Drive

FUTEK’s Rotary Torque Sensor - Square Drive offers a unique solution for torque auditing applications. The TRD300 Rotary Torque Sensor - Square Drive is available in a wide capacity range and utilizes strain gauge technology.

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK TRD Series is also available with TEDS / IEEE1451.4 option.

Features
Alternative Model  
FSH01977
$3,250.00
TRD305 , 500 N-m , Square Drive Rotary Torque Sensor w/ Encoder , 3/4-Sq. Drive , 10 Pin Bendix Receptacle, PT02A-12-10P
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Rotational
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
5
11
Vdc
Input Resistance
1
350
Ohms nom.
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
500
N-m
Rated Output
1
2
mV/V nom.
Rotational Speed
1
3000
RPM
Operating Temperature
1
41
122
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications