Slip-Ring Shaft-to-Shaft Rotary Torque Sensor
TRS300 , 20 N-m , Shaft to Shaft Rotary Torque , 19mm Shaft w/ 6mm Feather Keyway , 6 Pin Binder Receptacle, 09-0323-99-06
$2,230.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK’s Rotary Torque Sensor - Shaft to Shaft offers a unique solution for torque auditing applications. The TRS300 Rotary Torque Sensor - Shaft to Shaft is available in a wide capacity range and utilizes strain gauge technology.


Features
  • Configures with external mating electronics
  • Slip ring-based torque sensor
  • Compact size
  • Designed for lower duty cycles
  • Can operate up to 3000 RPM
Solution Packages for this Sensor
Solution Packages container below Items
FSH01988, SER00332
Solution Packages container below Items
FSH04024, FSH03863, FSH01988
Solution Packages container below Items
FSH01988, FSH03863, FSH04024, STB00023
Specifications
Calibration
Electrical
Mechanical
Performance
Rotational
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
5
11
Vdc
Input Resistance
1
350
Ohms nom.
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
20
N-m
Rated Output
1
2
mV/V nom.
Rotational Speed
1
3000
RPM
Operating Temperature
1
41
122
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications