Non-Contact Square-Drive Rotary Torque Sensor with Encoder
TRD605 , 50 N-m , Non-Contact Square Drive Rotary Torque Sensor w/ Encoder , 3/8-Sq. Drive , 12 Pin Binder Receptacle, 09-0331-90-12
$3,255.00List Price*
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK’s Rotary Torque Sensor - Non Contact Square Drive with Encoder offers a unique solution for torque auditing applications. The TRD605 Rotary Torque Sensor - Non Contact Square Drive with Encoder is available in a wide capacity range and utilizes strain gauge technology. FUTEK's TRD Series is also available with a TEDS / IEEE1451.4 option.

Features
  • Utilizes strain gauge technology
  • Angle speed feedback included
  • Compact size
  • Can operate up to 7000 RPM
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
24
Vdc
Excitation
1
11
26
Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Capacity
1
50
N-m
Rated Output
1
5
Vdc
Operating Temperature
1
-13
176
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications