FUTEK’s Rotary Torque Sensor - Non Contact Hex Drive with Encoder offers a unique solution for torque auditing applications. The TRH605 Rotary Torque Sensor - Non Contact Hex Drive with Encoder is available in a wide capacity range and utilizes strain gauge technology. FUTEK's TRH Series is also available with a TEDS / IEEE1451.4 option.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 24 | Vdc | ||
Excitation | 1 | 11 | 26 | Vdc | |
Safe Overload | 1 | 150 | % of R.O. | ||
Hysteresis | 1 | -0.1 | 0.1 | % of R.O. | |
Nonlinearity | 1 | -0.2 | 0.2 | % of R.O. | |
Nonrepeatability | 1 | -0.2 | 0.2 | % of R.O. | |
Capacity | 1 | 1 | N-m | ||
Rated Output | 1 | 5 | Vdc | ||
Rotational Speed | 1 | 7000 | RPM | ||
Operating Temperature | 1 | -13 | 176 | F | |
Temperature Shift Span | 1 | -0.01 | 0.01 | % of Load/F | |
Temperature Shift Zero | 1 | -0.01 | 0.01 | % of R.O./F | |
Zero Balance | 1 | -1 | 1 | % of R.O. |