Non-Contact Shaft-to-Shaft Rotary Torque Sensor with Encoder
TRS605 , 1 N-m , Non-Contact Shaft to Shaft Rotary Torque Sensor w/ Encoder , 10mm Shaft , 12 Pin Binder Receptacle, 09-0331-90-12
$3,525.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK’s Rotary Torque Sensor - Non contact shaft to shaft with Encoder offers a unique solution for torque auditing applications. The TRS605 Rotary Torque Sensor - Non contact shaft to shaft with Encoder is available in a wide capacity range and utilizes strain gauge technology. FUTEK's TRS Series is also available with a TEDS / IEEE1451.4 option.

Features
  • Utilizes strain gauge technology
  • Angle speed feedback
  • Compact size
  • Can operate up to 7000 RPM
Solution Packages for this Sensor
Solution Packages container below Items
FSH02052, STB00001
Solution Packages container below Items
FSH02052
Solution Packages container below Items
FSH02052, STB00001
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
24
Vdc
Excitation
1
11
26
Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Capacity
1
1
N-m
Rated Output
1
5
Vdc
Operating Temperature
1
-13
176
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications