LSB300play_arrowFSH02075

Tension & Compression Load Cell

LSB300 , 50 lb , Tension & Compression Load Cell , Standard , Material - 2024-T4 , 1/4-28-Thread , 28 Awg 6 Conductor Shielded Polyurethane Cable , 5 ft Long
Listed price is in U.S. currency and subject to verification along with availability
LSB300
LSB300
Description
S Beam Load Cell

The LSB300 is a S Beam Load Cell designed for use in platforms, silos, or scales. The Standard LSB300 S Beam Load Cell model has Female/Female threads, comes in Anodized Aluminum construction (25 lbs – 300 lbs), and utilizes metal foil strain gauge technology. It is also available in metric threads.

The S Beam Load Cell has a high accuracy with a Nonlinearity of ±0.05%, deflection of 0.003” to 0.011” nominal and an operating temperature of -60° F to 200° F. This s beam Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is designed and manufactured in USA.

Product Highlights:
  • Available in Anodized AluminumMetric Threads Available
  • In both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology
  • Weight: 5 oz

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LSB Series is also available with TEDS / IEEE1451.4 option.

Features
Support Documents
Resources
Alternative Model  
LSB303 , 50 lb , Tension & Compression Load Cell , Rated Output (3mV/V, 350 ohm) , Material - 17-4 PH S.S. , 1/4-28-Thread , 28 Awg 6 Conduc...
LSB302 , 50 lb , Tension & Compression Load Cell , Material - 2024-T4 , 3/8-24-Thread , Overload Protection , 4 Pin Lemo Receptacle, EGG.0B....
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
20
Vdc
Input Resistance
1
1120
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
50
lbs
Hysteresis
1
-0.05
0.05
% of R.O.
Nonlinearity
1
-0.05
0.05
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-40
180
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer