LSB353play_arrowFSH02098

Tension & Compression Load Cell

LSB353 , 2000 lb , Tension & Compression Load Cell , Rated Output (3 mV/V, 350 ohm) , Material - 17-4 PH S.S. , 1/2-20-Thread , 28 Awg 6 Conductor Shielded Polyurethane Cable , 5ft Long
Listed price is in U.S. currency and subject to verification along with availability
LSB353
LSB353
LSB353
LSB353
Description
S Beam Load Cell

The S Beam Load Cell offers a compact design for platforms, silos, or scales. The Standard LSB353 S Beam Load Cell model has female threads, comes in 17-4 Stainless Steel construction (500 lbs – 3,000 lbs), and a 5 feet 28 AWG 6 conductor shielded Polyurethane cable.

The S Beam Load Cell has a high accuracy with a Nonlinearity of ±0.05%, deflection of 0.01” nominal and an operating temperature of -40° F to 200° F. This s beam Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Product Highlights:
  • Available in 17-4 Stainless Steel
  • 350 Ohm Bridge
  • 5 feet 28 AWG 6 conductor shielded Polyurethane cable
  • In both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology
  • Weight: 18 oz

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LSB Series is also available with TEDS / IEEE1451.4 option.

Features
Support Documents
Alternative Model  
LSB350 , 2000 lb , Tension & Compression Load Cell , Standard , Material - 17-4 PH S.S. , 1/2-20-Thread , 4 Pin Lemo Receptacle, EGG.0B.304....
In Stock In Stock
LSB350 , 2000 lb , Tension & Compression Load Cell , Standard , Material - 17-4 PH S.S. , 1/2-20-Thread , 28 Awg 6 Conductor Shielded Polyur...
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
394
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
2000
lbs
Hysteresis
1
-0.05
0.05
% of R.O.
Nonlinearity
1
-0.05
0.05
% of R.O.
Nonrepeatability
1
-0.01
0.01
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
3
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-45
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer