LCM550play_arrowFSH02295

Threaded In Line Load Cell

LCM550 , 50000 lb , Threaded Rod Load Cell , Standard , Material - 17-4 PH S.S. , 1 1/2-12-Thread , 24 Awg 4 Conductor Braided Shielded PVC Cable , 10 ft Long
Listed price is in U.S. currency and subject to verification along with availability
LCM550
LCM550
LCM550
LCM550
Description
In Line Load Cell

Model LCM550 is an In Line Load Cell built for Endurance, Press, or Inline applications. The standard LCM550 In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 24 AWG 4 conductor shielded PVC cable. This product offers an exceptional design with a height of 6.0” and a diameter of 1.6”. You will also find options for external matched output and metric threads readily available. For more capacity options, please see the LCM500 or LCM525.

The In Line Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.2% and Deflection of 0.005” nominal. The standard LCM550 In Line Load Cell can be modified or customized to meet your requirements and most models are in our inventory making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Weight: 3.1 lbs
  • Metric Threads
  • Resistance to High Extraneous Loads
  • Low Deflection
  • 17-4 Stainless Steel Construction
  • Both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCM Series is also available with TEDS / IEEE1451.4 option.

Features
  • Miniature Size
  • Fast response and low deflection
  • Notable Nonlinearity
  • Robust cable strain relief
  •  For use in both tension and compression
Support Documents
Resources
Alternative Model  
LCM550 , 50000 lb , Threaded Rod Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 1 1/2-12-Thread , 24 Awg 4 Conductor Braided Shielded...
In Stock In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
50000
lbs
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Output Symmetry
1
-5
5
% of R.O.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-45
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer