Color LCD Touch Panel Digital Display
IPM600, Color LCD Touch Panel Digital Display , Standard , Analog Output , RS232, AC Power
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Color LCD Touch Panel Digital Display

The IPM600 Panel Mount Signal Conditioned with Touch screen LCD Display is FUTEK’s solution for most process control applications where graphic illustrations simplify the operators function. The IPM600 features a 3.5” Color Touch Panel LCD with 320x120 resolution, is scalable to 5 digits ±99,999, and it performs 2000 conversion per second .

Product Highlights
  • 3.5” Color Touch Panel LCD with 320x120 resolution
  • Scalable to 5 digits: ±99,999
  • 2000 Conversion per second
  • Graphing Function
  • 9 to 37 VDC DC Option
  • Signal Input Range: ±3.0 mV/V
  • Sensor Excitation: 2.5 VDC, 5 VDC, 10 VDC at 120 mA
  • Dual setpoint controller (alarm)
  • Plug-In screw terminal
  • Weight: 2.1 lb
Features
Alternative Model  
FSH03633
$998.00
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
In Stock
Specifications
Interference
Performance
Set-up
CHANNELMINTYPMAXUNIT
Communication Interface
1
RS232
Alarm or Relay
1
5
5
Form C
Display Resolution
1
5
Digits
Sample Rate
1
300
300
Samples / Sec
Power Supply
1
Vac
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications