S-Beam Tension and Compression Load Cell
LSB352 , 1000 lb , Tension & Compression Load Cell , Rated Output (3 mV/V, 350 ohm) , Material - 17-4 PH S.S. , 1/2-20-Thread , Overload Protection , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
$900.00List Price*
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description
S Beam Load Cell

The S Beam Load Cell offers a compact design for platforms, silos, or scales. The Standard LSB352 S Beam Load Cell model has female threads, comes in 17-4 Stainless Steel construction (500 lbs – 1,000 lbs), and a 5 feet 28 AWG 6 conductor shielded Polyurethane cable.

S Beam Load Cell has a high accuracy with a Nonlinearity of ±0.05%, deflection of 0.01” nominal and an operating temperature of -40° F to 200° F. This s beam Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Product Highlights:
  • Available in Anodized Aluminum
  • 350 Ohm Bridge
  • Built in overload protection in both directions
  • 5 feet 28 AWG 6 conductor shielded Polyurethane cable
  • In both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology
  • Weight: 18 oz

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LSB Series is also available with TEDS / IEEE1451.4 option.

Features
  • Up to 5 times overload protection
  • For in line use in both tension and compression
  • Notable nonlinearity
  • Robust cable strain relief
Alternative Model  
FSH00971
$698.00
LSB350 , 1000 lb , Tension & Compression Load Cell , Standard , Material - 2024-T4 , 1/2-20-Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
In Stock
FSH02101
$900.00
LSB352 , 1000 lb , Tension & Compression Load Cell , Rated Output (3 mV/V, 350 ohm) , Material - 17-4 PH S.S. , 1/2-20-Thread , Overload Protection , 28 Awg 6 Conductor Shielded Polyurethane Cable , 5 ft Long
In Stock
QSH01466
$2,750.00
QLA335 , Ch 1: 1000 lb; Ch 2: 1000 lb , Tension & Compression Load Cell , Overload Protection , Dual Bridge , TEDS , Material - 17-4 PH S.S. , 5/8-18 Thread , 10 Pin Amphenol Receptacle, PC02-12-10P
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
372
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
500
% of R.O.
Hysteresis
1
-0.05
0.05
% of R.O.
Nonlinearity
1
-0.05
0.05
% of R.O.
Nonrepeatability
1
-0.01
0.01
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
1000
lbs
Rated Output
1
3
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-45
200
F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications