Non-Contact Shaft-to-Shaft Rotary Torque Sensor with Encoder
TRS705 , 500 N-m , Non-Contact Shaft to Shaft Rotary Torque Sensor w/ Encoder , 42mm Shaft w/14mm Feather Keyway , 12 Pin Binder Receptacle, 09-0331-90-12
$4,998.00List Price*
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

The TRS705 is a Non contact shaft to shaft with encoder Rotary Torque Sensor. This particular model is available in a wide capacity ranging from 8.9in-lb. to 8,850in-lb. FUTEK’s Non contact shaft to shaft Rotary Torque Sensor offers a unique solution for torque auditing and automotive applications. Inline Rotary Torque Sensors/Transducers are designed specifically for use in screw connection. Typical applications include the testing of built-in nut runners or torque measurement with hand screw driving tools. This version with shaft ends and mounting support can be used as functional check on tilt procedure or rotation monitoring. With the option of changeable mounting positions, applications for left and right hand torque readings as well as the static and dynamic conditions are possible.

Features
  • Utilizes strain gauge technology
  • Angle speed feedback included
  • Compact size
  • Can operate up to 7000 RPM
Alternative Model  
FSH02060
$4,335.00
TRS605 , 500 N-m , Non-Contact Shaft to Shaft Rotary Torque Sensor w/ Encoder , 42mm Shaft w/14mm Feather Keyway , 12 Pin Binder Receptacle, 09-0331-90-12
In Stock
FSH02061
$4,410.00
TRS605 , 1000 N-m , Non-Contact Shaft to Shaft Rotary Torque Sensor w/ Encoder , 42mm Shaft w/14mm Feather Keyway , 12 Pin Binder Receptacle, 09-0331-90-12
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
24
Vdc
Excitation
1
11
26
Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Capacity
1
500
N-m
Rated Output
1
5
Vdc
Operating Temperature
1
-13
176
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications