Reaction Torque Sensor
TFF400 , 10 in-oz , Reaction Torque Sensor , Thru Hole , Material - 2024-T4 , 1/2" [12.7 mm] ID , Overload Protection , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK’s TFF400 Reaction Torque Sensors feature a Flange to Flange mounting solution with torque measurements ranging from +/- 5 inch-oz to 500 inch-pounds, (+/-0.04 to 60 Nm) and Torsional Stiffness of 325 inch-oz/radians to 199,000 Inch pounds/radians. The TFF400 utilizes Metal Foil Strain Gage technology and features an Overload Protection for the low capacity units to help prevent overload damage that may occur during installation. With the recommended Mounting Plate, a full range of mounting options becomes available. The TFF400 Torque Sensors are made from Aluminum and anodized for optimum durability. Applications include fastener testing, engine testing for automotive and aerospace, automotive break testing, and prosthetic limb testing.

Features
  • Easily integrates into OEM applications
  • Designed for Torque auditing
  • Aluminum construction
  • Built-in overload protection on lower ranges
  • Strain gauge based
  • Easy cable disconnect
Alternative Model  
FSH03982
$1,275.00
TFF400 , 10 in-oz , Reaction Torque Sensor, RoHS Compliant, Thru Hole , Material - 2024-T4 , 1/2" [12.7 mm] ID , Integrated Overload Protection, 4 Pin Lemo Receptacle, EGG.0B.304.CLL
Out of Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
394
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
300
% of R.O.
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
10
in-oz
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications