LLB215 play_arrowFSH02622

Miniature Threaded Load Button

LLB215 , 10 lb , Subminiature Threaded Load Button w/ Bottom Cable Exit , Standard , Material - 17-4 PH S.S. , #2-56-Thread , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 10 ft Long
$675.00
List price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Product Items
ProductImage t1
ProductImage tr
ProductImage bl
ProductImage br
Description

Model LLB215 is a Miniature Load Button (Bottom Cable Exit) designed for Press, or Inline compression applications. The LLB215 Miniature Load Button (Bottom Cable Exit) model is made from a robust 17-4 PH Stainless Steel, with a subminiature 0.38 inch outside diameter.

Although Miniature Load Button are traditionally not known for their high accuracy, FUTEK engineers have dispelled this concept by continuously improving the accuracy of this product. These load cells achieve great accuracy and stiffness with a Nonlinearity of ±0.5% and Deflection of 0.002” nominal. You will also find options for external matched output readily available.

The standard LLB215 Miniature Load Button (Bottom Cable Exit) can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Features
  • Fully internally temperature compensated (no external conditioning circuitry)
  • Subminiature / light weight
  • Low deflection / fast response
  • 17-4 PH stainless-steel construction
  • For use in compression
  • Utilizes metal foil strain gauge technology
  • Bottom cable exit
Support Documents
Resources
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Excitation
1
1
7
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
10
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
1.5
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer