LCM300play_arrowFSH02631

Miniature Threaded In Line Load Cell

LCM300 , 100 lb , Tension & Compression Load Cell (Miniature/Inline Threaded) , Material - 17-4 PH S.S. , 1/4-28-Thread , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
Listed price is in U.S. currency and subject to verification along with availability
LCM300
LCM300
LCM300
LCM300
Description
Tension and Compression Load Cell

Model LCM300 is a Tension and Compression Load Cell built for Endurance, Press, or Inline applications. The standard LCM300 Tension and Compression Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 28 AWG 4 conductor shielded PVC cable. This product offers an exceptional miniature design with a height of 1.20” and a diameter of 1.00”. You will also find options for external matched output or Teflon cable readily available. For a higher capacity range please see the LCM325, LCM350, or LCM375.

The Tension and Compression Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5% and Deflection of 0.001” nominal. The standard LCM300 Tension and Compression Load Cell can be modified or customized to meet your requirements and most models are in our inventory making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Weight: 2 oz
  • Miniature Design
  • Resistance to High Extraneous Loads
  • Low Deflection
  • 17-4 Stainless Steel Construction
  • Both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCM Series is also available with TEDS / IEEE1451.4 option.

Features
  • Minimal mounting clearance
  • 17-4 PH stainless-steel construction
  •  For use in both tension and compression
  • Utilizes metal foil strain gauge technology
  • Adheres to RoHS directive 2011/65/EU
  • Accessories and related instruments available
Support Documents
Resources
Alternative Model  
LCM300 , 100 lb , Tension & Compression Load Cell (Miniature/Inline Threaded) , RoHS Compliant , Material - 17-4 PH S.S. , M6x1-Thread , 28 ...
In Stock In Stock
LCM300 , 250 lb , Tension & Compression Load Cell (Miniature/Inline Threaded) , RoHS Compliant , Material - 17-4 PH S.S. , M6x1-Thread , 28 ...
In Stock In Stock
Videos
LCM300: Overview Video
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
15
Vdc
Input Resistance
1
740
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
100
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
740
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-45
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-2
2
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer