Miniature S-Beam Jr. Load Cell
LSB200 , 250 g , JR S-Beam Load Cell , Material - 2024-T4 , M3x0.5-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 5 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Miniature S Beam Load Cell

The Miniature S Beam Load Cell LSB200 is now offered with FUTEK’s No Risk Lifetime Warranty due to its dynamic functionalities and miniature size. This Miniature S-Beam Load Cell has become one of the signature products in the FUTEK Load Cell Series and is capable of servicing numerous applications and is used industry wide. One industry the LSB200 is often used in is the Medical Industry where it has been commonly used in Medical Bag Weighing Applications as well as automated feedback control and inline processing applications. This product offers a perfect mixture of size, accuracy and the assurance of an overload protection feature making this one of our most sought after models. With a height of only 0.75”, the LSB200 Miniature S Beam Load Cell is a great selection where tight environments or space is a challenge. LSB200 S-Beam Jr. Load Cell is also available with a brand new USB Digital Interface with 16 bits resolution. PLEASE NOTE, THE USB DIGITAL INTERFACE/KIT MUST BE ADDED ON DURING THE PRODUCT CONFIGURATION.

Features
  • Up to 10 times the overload protection
  • Overload is available in Tension and Compression
  • Light weight
  • Notable nonlinearity
  • Loads up to 100 lb (445 N)
  • Miniature size
Alternative Model  
FSH03871
$600.00
LSB200 , 250 g , JR S-Beam Load Cell , RoHS Compliant , Material - 2024-T4 , M3x0.5-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 5 ft Long, "No Risk Life Time Warranty
In Stock
QSH02028
$750.00
LSB201 , 250 g , JR S-Beam Load Cell 2.0 , Overload Protection , RoHS Compliant , Material - 17-4 PH S.S. , M3x0.5-Thread , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 5 ft Long
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Shunt Calibration
1
150
kOhm
Excitation
1
1
10
Vdc
Input Resistance
1
1000
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
1000
% of R.O.
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
1000
Ohms nom.
Capacity
1
250
Gram
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
160
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications