Threaded Rod End Load Cell
LCM675 , 700000 lb , Threaded Rod End Load Cell , Standard , Material - 17-4 PH S.S. , 6-8-Thread , 6 Pin Bendix Receptacle, PT02A-10-6P
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
In Line Load Cell

Model LCM675 is an In Line Load Cell built for Endurance, Press, or Inline applications. The standard LCM675 In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel in a 700,000 lbs capacity. This product offers an exceptional design with a height of 20.38” and a diameter of 7.38”. You will also find options for external matched output and metric threads readily available.

The In Line Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.25% and Deflection of 0.005” nominal. The standard LCM675 In Line Load Cell can be modified or customized to meet your requirements and most models are in our inventory making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Male Threads
  • Both Tension & Compression
  • Compact design vs capacity

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCM Series is also available with TEDS / IEEE1451.4 option.

Features
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
20
Vdc
Input Resistance
1
372
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 vdc
Safe Overload
1
500
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
700000
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications