Miniature Threaded Load Button
LLB210 , 10 lb , Subminiature Threaded Load Button , Standard , Material - 17-4 PH S.S. , #2-56-Thread , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 10 ft Long
$675.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LLB210 is a Miniature Load Button (Threaded) built for Press, or Inline compression applications. The standard LLB210 Miniature Load Button (Threaded) model has a very robust construction available in 17-4 Stainless Steel, with a 0.38” outside diameter and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.

Although Load Button Load Cells are traditionally not known for their high accuracy, FUTEK engineers have dispelled this concept by continuously improving the accuracy of this product. The Miniature Load Button (Threaded) offers high accuracy and high stiffness. It has Nonlinearity of ±0.5% and Deflection of 0.002” nominal. The standard LLB210 Miniature Load Button (Threaded) can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Features
  • Fully internally temperature compensated (no external conditioning circuitry)
  • Subminiature / light weight
  • Low deflection / fast response
  •  17-4 PH stainless-steel construction
  • For use in compression
  • Utilizes metal foil strain gauge technology
Solution Packages for this Sensor
Solution Packages container below Items
FSH02708, SLC00002
Solution Packages container below Items
FSH02708, SLC00007, GOD02975, SER00375
Solution Packages container below Items
FSH02708, SER00375, GOD02975, SLC00007
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Excitation
1
1
7
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
10
lbs
Rated Output
1
1.5
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications