The PMP924 Miniature Pressure Sensor is FUTEK’s miniature Pressure Sensor solution for various liquid environments. Utilizing thin film technology, the PMP924 is made from 17-4 Stainless Steel and it has amplified VDC.
Product HighlightsFor those who are a looking for a complete system solution, FUTEK can provide both our VCal Portable System or related instrumentation. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 24 | Vdc | ||
Excitation | 1 | 8 | 30 | Vdc | |
Insulation Resistance | 1 | 1000 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Hysteresis | 1 | -0.5 | 0.5 | % of R.O. | |
Nonlinearity | 1 | -0.5 | 0.5 | % of R.O. | |
Nonrepeatability | 1 | -0.02 | 0.02 | % of R.O. | |
Capacity | 1 | 20 | BAR (pressure) | ||
Rated Output | 1 | 4.75 | 5.25 | Vdc | |
Compensated Temperature | 1 | 32 | 140 | F | |
Operating Temperature | 1 | -40 | 257 | F | |
Temperature Shift Span | 1 | -0.01 | 0.01 | % of Load/F | |
Temperature Shift Zero | 1 | -0.01 | 0.01 | % of R.O./F | |
Zero Balance | 1 | -1 | 1 | % of R.O. |