Pancake Load Cell with Tension Base
LCF705 , 400000 lb , Pancake Load Cell with Tension Base , Material - 17-4 PH S.S. , 3 1/2-8-Thread , 6 Pin Bendix Receptacle, PT02A-10-6P
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Pancake Load Cell (Tension Base)

Model LCF705 Pancake Load Cell (Tension Base) is designed for high capacity applications in both tension and compression. It is made from a robust 17-4 Stainless Steel in a 400,000 lbs capacity. The flexure has 20 bolt-down holes along the outer diameter for easy mounting and removable handles for carrying. Additional options such as Amplified Version or Higher Accuracy are readily available.

The Pancake Load Cell has Nonlinearity of ±0.2% and Deflection of 0.007” nominal. The standard LCF705 Pancake Load Cell can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in US and uses metal foil strain gauge technology.

Product Highlights:
  • Weight: 230 lbs
  • High Capacity
  • Low Profile Design
  • 17-4 Stainless Steel Construction
  • In both Tension & Compression
  • Amplified version Available
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCF Series is also available with TEDS / IEEE1451.4 option.

Features
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Excitation
1
1
20
Input Resistance
1
350
Safe Overload
1
150
Hysteresis
1
-0.2
0.2
Nonlinearity
1
-0.2
0.2
Nonrepeatability
1
-0.02
0.02
Output Resistance
1
350
Capacity
1
400000
lbs
Rated Output
1
4
mV/V nom.
Compensated Temperature
1
60
160
Operating Temperature
1
-60
200
Temperature Shift Span
1
-0.01
0.01
Temperature Shift Zero
1
-0.01
0.01
Zero Balance
1
-1
1
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications