S-Beam Tension and Compression Load Cell
LSB400 , 5000 lb , Tension & Compression Load Cell , Material - 17-4 PH S.S. , M16x2-Thread , TEDS (IEEE1451.4) Recognition , 28 Awg 6 Conductor Shielded Polyurethane Cable , 10 ft Long
Please contact factory for pricing
Listed price is in U.S. currency and subject to verification along with availability
Description
S Beam Load Cell

The S Beam Load Cell offers a compact and robust design for platforms, silos, or scales. The Standard LSB400 S Beam Load Cell model has female threads, comes in 17-4 Stainless Steel construction (5,000 lbs – 10,000 lbs), and a 4 Pin Lemo Receptacle. It is also available in metric threads.

The S Beam Load Cell has a high accuracy with a Nonlinearity of ±0.05%, deflection of 0.01” nominal and an operating temperature of -60° F to 200° F. This s beam Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Product Highlights:
  • Available in 17-4 Stainless Steel
  • Optional 5 feet 28 AWG 6 conductor shielded Polyurethane cable
  • Metric Threads Available
  • In both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology
  • Weight: 53 oz

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LSB Series is also available with TEDS / IEEE1451.4 option.

Features
  • For in line use in both tension and compression
  • Notable nonlinearity
  • Connector or robust cable strain relief
Alternative Model  
FSH00979
$1,050.00
LSB400 , 10000 lb , Tension & Compression Load Cell , Standard , Material - 17-4 PH S.S. , 3/4-16-Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
In Stock
FSH01899
$1,100.00
LSB400 , 10000 lb , Tension & Compression Load Cell , Standard , Material - 17-4 PH S.S. , 3/4-16-Thread , 28 Awg 6 Conductor Shielded Polyurethane Cable , 10 ft Long
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
20
Vdc
Input Resistance
1
372
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.05
0.05
% of R.O.
Nonlinearity
1
-0.05
0.05
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
Output Symmetry
1
-0.2
0.2
% of R.O.
Capacity
1
5000
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications