LCF555 play_arrowFSH02756
High Capacity Pancake Load Cell with Tension Base
LCF555 , 100000 lb , Low Profile Universal Pancake With Tension Base , 4 mV/V , Material - 17-4 PH S.S. , M42x2-Thread , 6 Pin Bendix Receptacle, PT02A-10-6P
Please contact factory for pricing
Listed price is in U.S. currency and subject to verification along with availability
Description

The LCF555 Pancake Load Cell (Tension Base) is the LCF550 with an added Tension Base option. The LCF555 Pancake Load Cell (Tension Base) has a very robust construction designed for applications in both tension and compression. The flexure is made from 17-4 Stainless Steel and it is currently offered in a 100,000 lbs capacity. An option for Fatigue Rating and Amplified Version is also available. With the addition of the Tension Base, the LCF555 Pancake Load Cell can be used in Inline Applications on Actuators or Threaded Assemblies.

The Pancake Load Cell (Tension Base) offers high accuracy. It has Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF555 Pancake Load Cell (Tension Base) can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in  the USA and uses metal foil strain gauge technology.

Features
  • Low profile design
  • 17-4 stainless-steel construction
  • For use in both tension and compression
  • Utilizes metal foil strain gauge technology
Support Documents
Product Manual
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
20
Vdc
Input Resistance
1
372
Ohms nom.
Safe Overload
1
150
% of R.O.
Capacity
1
100000
lbs
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
4
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications