Shaft-to-Shaft Reaction Torque Sensor
TSS400 , 100 in-lb , Reaction Torque Sensor w/ Shafts , Material - 2024-T4 , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK’s Reaction Torque Sensor - Shafts offers a unique solution for low capacity torque auditing applications. The TSS400 Reaction Torque Sensor - Shafts is available in Aluminum construction with a built-in Overload Protection up to 400 in-oz.

The standard TSS400 Reaction Torque Sensor - Shafts can be modified or customized to meet your requirements. The TSS400 Reaction Torque Sensor - Shafts Series is manufactured in USA and uses metal foil strain gauge technology.

Features
  • Easily integrates into OEM applications
  • Designed for Torque auditing
  • Aluminum construction
  • Built-in overload protection on lower ranges
  • Strain gauge based
  • Easy cable disconnect
Alternative Model  
FSH03994
$1,100.00
TFF400 , 100 in-lb , Reaction Torque Sensor , RoHS Compliant, Thru Hole , Material - 2024-T4, 0.66 " [16.8 mm] ID, 4 Pin Lemo Receptacle, EGG.0B.304.CLL
In Stock
FSH04364
$1,325.00
TSS400 , 100 in-lb , Reaction Torque Sensor w/ Shafts , RoHS Compliant , Material - 2024-T4 , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
Out of Stock
Specifications
Performance
CHANNELMINTYPMAXUNIT
Capacity
1
100
in-lb
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications