High Capacity Pancake Load Cell
LCF550 , Ch 1: 100000 lb; Ch 2: 100000 lb , Low Profile Universal Pancake , 4 mV/V , Material - 17-4 PH S.S. , 1 3/4-12-Thread , Dual Bridge , 6 Pin Bendix Receptacle, PT02A-10-6P
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LCF550 is a Pancake Load Cell designed for high capacity compression and tension applications. Built from a robust 17-4 Stainless Steel in a 100,000 lbs capacity, the LCF550 Pancake Load Cell can be used in most grueling environments. The low profile design also features 16 bolt down holes allowing easy mounting. You will also find options for Fatigue Rating, and Amplified Version readily available.

The Pancake Load Cell offers high accuracy. It has Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF550 Pancake Load Cell can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Features
  • Low profile design
  • 17-4 stainless-steel construction
  • For use in both tension and compression
  • Utilizes metal foil strain gauge technology
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
2
10
Vdc
Excitation
1
1
20
Vdc
2
1
20
Vdc
Input Resistance
1
350
Ohms nom.
2
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.1
0.1
% of R.O.
Excitation
2
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
2
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
2
-0.02
0.02
% of R.O.
Output Resistance
1
350
Ohms nom.
2
350
Ohms nom.
Capacity
1
100000
lbs
2
100000
lbs
Rated Output
1
4
mV/V nom.
2
4
mV/V nom.
Compensated Temperature
1
60
160
F
2
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
2
% of Load/F
Temperature Shift Zero
1
% of R.O./F
2
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
2
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications