Pressure Sensor (OEM)
PMP410 , 100 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
$400.00List Price*
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

The PMP410 Pressure Sensor (OEM) provides performance and economy for a wide range of OEM applications. They are especially suited to applications subject to severe mechanical shock, vibration, and electromagnetic interference.  The PMP410 features an all-welded stainless steel measuring cell for improved media compatibility. There are no internal soft sealing materials that may react with the media or deteriorate over time. 

A standard signal output of 4-20 mA allows the PMP410 to be integrated into many existing applications. Many custom signal outputs, process connections, and electrical connections are available. Each is individually temperature compensated to assure accuracy and long-term stability even when exposed to severe temperature variations.

Features
  • OEM
  • 1/4 NPT Male Threads
  • 4-20 mA 2 Wire Output
  • Din Connector
  • 0.5% Accuracy
Alternative Model  
Specifications
Electrical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Excitation
1
10
30
Vdc
Hysteresis
1
-0.15
0.15
% of R.O.
Nonlinearity
1
-0.8
0.8
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Capacity
1
100
PSI
Rated Output
1
4
20
mA
Compensated Temperature
1
32
176
F
Operating Temperature
1
-22
185
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications