PMP410play_arrowFSH02872

Pressure Sensor (OEM)

PMP410 , 5000 PSI , Pressure Sensor (OEM) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
Listed price is in U.S. currency and subject to verification along with availability
PMP410
PMP410
PMP410
PMP410
PMP410
Description

The PMP410 Pressure Sensor (OEM) provides performance and economy for a wide range of OEM applications. They are especially suited to applications subject to severe mechanical shock, vibration, and electromagnetic interference.  The PMP410 features an all-welded stainless steel measuring cell for improved media compatibility. There are no internal soft sealing materials that may react with the media or deteriorate over time. 

A standard signal output of 4-20 mA allows the PMP410 to be integrated into many existing applications. Many custom signal outputs, process connections, and electrical connections are available. Each is individually temperature compensated to assure accuracy and long-term stability even when exposed to severe temperature variations.

Features
  • OEM
  • 1/4 NPT Male Threads
  • 4-20 mA 2 Wire Output
  • Din Connector
  • 0.5% Accuracy
Alternative Model  
QPA113, 5000 psi , Custom Pressure Sensor, 0-10 VDC Output, Material- S.S., RoHS Compliant, Male 7/16-20 UNF SAE with 37º Flare Thread, Rela...
In Stock In Stock
Specifications
Calibration
Electrical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
15
Vdc
Excitation
1
10
30
Vdc
Capacity
1
5000
PSI
Hysteresis
1
-0.15
0.15
% of R.O.
Nonlinearity
1
-0.8
0.8
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Rated Output
1
4
20
mA
Compensated Temperature
1
32
176
F
Operating Temperature
1
-22
185
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
3.9
4.1
mA
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer