Male Thread Pressure Sensor
PMP450 , 3000 PSI , Pressure Sensor (Industrial) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description

The PMP450 Pressure Sensor (Industrial) is FUTEK’s precision-engineered to fit most industrial pressure measurement applications. The compact, rugged design make this instrument suitable for applications including hydraulics and pneumatics, vacuum, test equipment, liquid level measurement, press control, compressor control, pump protection and numerous other processing and control operations. A wide range of electrical connection and process connection options are available to meet almost any requirement. The PMP450 features an all-welded stainless steel measuring cell for improved media compatibility. There are no internal soft sealing materials that may react with the media or deteriorate over time. 

Features
  • Industrial
  • 1/4 NPT Male Threads
  • 4-20 mA 2 Wire Output
  • Din Connector
  • 0.25% Accuracy
Alternative Model  
Specifications
Calibration
Electrical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
10
30
Vdc
Hysteresis
1
-0.15
0.15
% of R.O.
Nonlinearity
1
-0.4
0.4
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Capacity
1
3000
PSI
Rated Output
1
4
20
mA
Compensated Temperature
1
32
176
F
Operating Temperature
1
-4
176
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications