LRM200play_arrowFSH02902

Miniature S-Beam Jr. Load Cell with Male Threads

LRM200 , 250 g , JR S-Beam Load Cell with Male Thread , Material - 2024-T4 , 1/4-28-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 5 ft Long
Listed price is in U.S. currency and subject to verification along with availability
LRM200
LRM200
LRM200
Description
Miniature S Beam Load Cell (Male Thread)

The Miniature S Beam Load Cell (Male Thread) has become one of the signature products in the FUTEK Load Cell Series. The perfect mixture of size, accuracy and of course the assurance of an overload protection feature makes this one of our most sought after models. Regardless of what capacity you chose, the product size remains constant with a height of only 1.67”, making it a great selection where tight space is a challenge. The Standard LRM200 Miniature S Beam Load Cell (Male Thread) model comes in 2024 Aluminum construction (10 gram - 10 lb) and 17-4 Stainless Steel (25 lbs – 100lbs), with a 5 ft 29 AWG 4 conductor shielded silicone cable.

With all of its design features the Miniature S Beam Load Cell (Male Thread) has a high accuracy with a Nonlinearity of ±0.1%, deflection of 0.005” nominal and an operating temperature of -60° F to 200° F. This s beam Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology. Please refer to LSB200 for female/female option or lower profile version.

Product Highlights:
  • Compact sized s-beam
  • Available in both Aluminum or Stainless Steel
  • External Matched output option available
  • Built In Overload Protection
  • In Both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology
  • Weight: 0.5 oz (aluminum) / 1.1 oz (Steel)

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LRM Series is also available with TEDS / IEEE1451.4 option.

Features
  • Compact sized s-beam
  • Available in both Aluminum or Stainless Steel
  • External Matched output option available
  • Built In Overload Protection
  • In Both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology
  • Weight: 0.5 oz (aluminum) / 1.1 oz (Steel)
Alternative Model  
LSB200 , 1 lb , JR S-Beam Load Cell , Standard , Material - 2024-T4 , #4-40-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Shielde...
LSB200 , 250 g , JR S-Beam Load Cell , RoHS Compliant , Material - 2024-T4 , M3x0.5-Thread , Overload Protection , 29 Awg 4 Conductor Spiral...
In Stock In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
10
Vdc
Input Resistance
1
1000
Ohms nom.
Safe Overload
1
1000
% of R.O.
Capacity
1
250
Gram
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.1
0.1
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer