Force Washer Load Cell
LLW510 , 300000 lb , Force Washer Load Cell , Standard , Material - 17-4 PH S.S. , 2.0" [50.8 mm] ID , 24 Awg 4 Conductor Braided Shielded PVC Cable , 40 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Load Washer Load Cell

The LLW510 is a Load Washer Load Cell built for Press or Inline compression applications. The LLW510 Load Washer Load Cell standard model has a very robust construction available in 17-4 Stainless Steel, 2.00” ID, and a 10 feet long 24 AWG 4 conductor spiral shielded Teflon cable.

The Load Washer Load Cell offers high stiffness with a Deflection of 0.002” nominal and Operating temperature of -45° F to 200° F. The Load Washer Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Low Deflection
  • 17-4 Stainless Steel Construction
  • Compression
  • Operating Temperature of -45° F to 200° F
  • Utilizes Metal Foil Strain Gauge Technology

WARNING: This product is sensitive to installation, mounting, and surface flatness. Results will greatly vary from installation to installation. For improved performance, please reference the LTH (Donut/Thru Hole Load Cell) or LCF (Pancake Load Cell) product lines.

Features
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
300000
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-45
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-10
10
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications