LTH300play_arrowFSH02939

Donut/Through Hole Load Cell

LTH300 , 50 lb , Donut Load Cell , w/ +/-0.2% nonlinearity , Material - 17-4 PH S.S. , 1/8" [3.18 mm] ID , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
Listed price is in U.S. currency and subject to verification along with availability
donut load cells LTH300
donut load cells LTH300
LTH300
Thru Hole Load Cell LTH300
LTH300
Description

Model LTH300 is a Donut Load Cell built for Press, or Inline compression applications. The standard LTH300 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8” to 3/8” and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. You will also find option for external matched output readily available.

The Donut Load Cells offer high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.002” nominal and Operating temperature of -60° F to 200° F. The standard LTH300 Donut Thru Hole Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory making them available for 24 hour shipping. 


Features
  • Fast response time
  • Robust strain relief
  • Compatible in load washer applications
  • Offered in a variety of capacities and inner diameters
Support Documents
Resources
Alternative Model  
LTH300 , 100 lb , Through Hole Donut Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , 3/8" [9.53 mm] ID , 29 Awg 4 Conductor Spiral Sh...
In Stock In Stock
LTH300 , 50 lb , Through Hole Donut Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , 3/8" [9.53 mm] ID , 29 Awg 4 Conductor Spiral Shi...
In Stock In Stock
LTH300 , 50 lb , Through Hole Donut Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , 1/4" [6.35 mm] ID , 29 Awg 4 Conductor Spiral Shi...
In Stock In Stock
LTH300 , 50 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 5/16" [7.93 mm] ID , 29 Awg 4 Conductor Spiral Shi...
In Stock In Stock
Videos
LTH300: Overview Video
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
50
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer