Automotive Pedal Force Sensor
LAU220 , 500 lb , Pedal Force Sensor , Low Profile & Spike Resistant , Material - 17-4 PH S.S. , 24 Awg 4 Conductor Braided Shielded PVC Cable , 15 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Pedal Force Load Cell

The LAU220 Pedal Force Load Cell has become one of the most common and trusted products in the Automotive Industry. From its 17-4PH Stainless Steel one piece construction, to its low profile design (Off-center loading error of <1%), the LAU220 Pedal Force Load Cell offers a great measurement system with impressive tolerances. This unit comes with a removable mounting plate, custom built strain relief, spike resistant, and a machined slip-resistant top surface. The LAU220 Pedal Force Load Cell is manufactured in US, and similar to our entire Load Cell product line, uses metal foil strain gauge technology.

Product Highlights:
  • Ideal for Automotive Applications
  • One Piece Construction
  • Strain Gauge Based
  • Low Profile Height
  • Removable Mounting Plate
  • light weight

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LAU Series is also available with TEDS / IEEE1451.4 option.

Features

Product Highlights:

  • Ideal for Automotive Applications
  • One Piece Construction
  • Strain Gauge Based
  • Low Profile Height
  • Removable Mounting Plate
  • Light weight
Alternative Model  
FSH04396
$2,275.00
LAU220 , 500 lb , Pedal Force Sensor , Low Profile & Spike Resistant , RoHS Compliant , Material - 17-4 PH S.S. , 24 Awg 4 Conductor Braided Shielded PVC Cable , 15 ft Long
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
20
Vdc
Input Resistance
1
744
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Off Center Loading
1
-1
1
% of R.O.
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
700
Ohms nom.
Capacity
1
500
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications