High Capacity Load Cell (Column/Canister)
LCA600 , 200000 lb , High Capacity Load Cell (Column/Canister) , Material - 17-4 PH S.S. , 6 Pin Bendix Receptacle , PT02A-10-6P
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
High Capacity Load Cell

FUTEK’s LCA600 High Capacity Load Cell (Column/Canister) offers a compact design for high capacity compression applications. The LCA600 High Capacity Load Cell (Column/Canister) is offered in 17-4PH Stainless Steel in 100,000 lbs to 300,000 lbs has a raised Spherical surface to lower the possibility of off center loading, and comes equipped with a handle for easy carrying.

FUTEK’s Canister (LCA) Series are manufactured in US, and similar to our entire Load Cell product line, use metal foil strain gauge technology. For a lower capacity of this style please refer to LCA300 series.

Product Highlights
  • Canister/Column Load Cell Design
  • High Capacity – Small Package Size
  • Strain Gauge Based
  • Handle for easy carrying
  • Connector

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCA Series is also available with TEDS / IEEE1451.4 option.

Features
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
20
Vdc
Input Resistance
1
350
Ohms nom.
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
200000
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
160
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-2
2
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications