LAU300play_arrowFSH03410

Seat Belt Sensor

LAU300 , 3000 lb , Seat Belt Sensor , Material - TITANIUM (6AL4V) , 4 Pin Microtech Receptacle DR-4S
Listed price is in U.S. currency and subject to verification along with availability
Description
Automotive Transducer - Seat Belt

The LAU300 Automotive Transducer - Seat Belt is yet another unique product offered for the Automotive Industry. Designed to test the tension forces on seat belt the LAU300 Automotive Transducer - Seat Belt is made from Anodized Aluminum, making it extremely light weight, and offers a compact design that is easy to use. Additional design features include the use of a strain relief providing the cable much greater protection The LAU330 Automotive Transducer - Seat Belt is manufactured in US, and similar to our entire Load Cell product line, uses metal foil strain gauge technology.

Product Highlights:
  • Ideal for Automotive Applications
  • Accepts belts up to 0.1” thick
  • Strain Gauge Based
  • Compact design
  • Light Weight
  • Custom Strain Relief

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LAU Series is also available with TEDS / IEEE1451.4 option.

Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Safe Overload
1
150
% of R.O.
Capacity
1
3000
lbs
Hysteresis
1
-2
2
% of R.O.
Nonlinearity
1
-2
2
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer