Male Port Pressure (4-20 mA)
PMP925 , 400 Bar , Male Port Pressure (4-20 mA) , Standard , Material - 17-4 PH S.S. , M10x1-Thread , Relative , 26 Awg 4 Conductor Viton Jacketed Shielded Cable , 3 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Miniature Pressure Sensor

The PMP925 Miniature Pressure Sensor is FUTEK’s Miniature Pressure Sensor Solution for gas and liquid environments. The PMP925 weighs less than 50g and is 0.65” x 1.44” tall. Utilizing thin film technology, the PMP925 is made from 17-4 Stainless Steel and has amplified 4-20 mA output. Its miniature size makes this pressure sensor capable of applications that have very limited space including pressure measurement of hydraulic fluid, seawater, wastewater, and compressed air.

Product Highlights
  • Miniature Pressure Sensor
  • Thin Film Technology
  • 17-4 Stainless Steel Construction

For those who are a looking for a complete system solution, FUTEK can provide both our VCal Portable System or related instrumentation. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products.

Features
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
24
Vdc
Excitation
1
12
27
Vdc
Insulation Resistance
1
1000
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Capacity
1
400
BAR (pressure)
Rated Output
1
19.9
20.1
mA
Compensated Temperature
1
32
140
F
Operating Temperature
1
-40
257
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
3.9
4.1
mA
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications