Panel Mount Display
IPM650 Rear Stand w/ Slip Protection Bumpers , Black Anodized
$75.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

The IPM650 Intelligent Panel Mount is FUTEK’s solution that can be easily integrated to work with Load Cells, Torque Sensors and Pressure Sensors. The IPM650 has an input range of up to +/-500 mV/V. Beside the mV/V input, device accepts amplified output sensors in range of ± 12 VDC or up to 30 mA. It also has two individual relays and two analog voltage and analog current output. This device provides additional 24 VDC / 5 VDC as power supply for sensors with a built-in amplifier. FUTEK’s IPM650 also supports TEDS which makes it easy to switch between different sensors. A high speed/ low noise/ high resolution (24 bits) ADC is integrated in the device to make it suitable for high accuracy measurements. This IPM650 also has the capability of displaying values onto a computer through a USB link.

Features

  • 21k point data logging
  • Bridge resistance measurement
  • Keypad options (Track/Hold - Peak/Valley Reset - Unit - Tare/Gross-Shunt - Channel - Display-Menu)
  • First peak/first valley feature
  • User friendly navigation menu
  • Shunt calibration
  • Universal unit conversion
  • 14 Sensor profile storage
  • Supports 1451.4 standard (TEDS template 30 and 33)
  • Powers on when plugged in (QSH01633 Version)



Solution Packages for this Sensor
Solution Packages container below Items
FSH03717
Solution Packages container below Items
FSH00307, FSH03633, FSH03717, SLC00007
Solution Packages container below Items
FSH03717, FSH03633, QSH02033, SER00375, SLC00007
Specifications
CHANNELMINTYPMAXUNIT
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications