mV/V, Amplified and Encoder Input USB Solution
USB520 , High Speed & Resolution External USB Output Kit , Up To 20.5 Bits Noise Free , Strain Gauge mV/V & Amplified +/-10 VDC/4-20 mA Inputs Up to 4800 SPS & Encoder TTL Inputs Up to 10 SPS , 35 mm DIN Clip , Powered Off Of USB 2.0 Only
$1,500.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

The new USB520 External USB Kit (mV/V, amplified and encoder input) eliminates the need for power supply and display equipment. The module is supplied by PC power through a USB Cable, providing excitation voltage for the sensor. The analog output voltage of the sensor is then digitized and processed by a microprocessor using the integrated high resolution (24 bits) analogue to digital converter (ADC). The on-board USB device allows the microprocessor to communicate with the PC by means of the USB link. The USB integration works hand in hand with SENSIT Test and Measurement software, which allows users to monitor the actual output of the sensor in real time. This is calculated based on the calibration values stored inside the on-board memory. The easy plug and play gives you the power to monitor the sensor output and enjoy measurement that is less affected by noise, temperature variation and excitation. The USB520 product is designed and manufactured by FUTEK in the USA.

Features
  • USB 2.0 Communication Link
  • USB Bus-Powered (5V)
  • Input/Output Short Circuit Protection
  • Streaming ASCII Output
  • Offered with DLL/Mac Dynamic Library
  • CE Approved Class A (required for Medical and Aerospace applications)
  • Industrial metallic enclosure
  • Integrated DIN rail mount
  • Supports, VDC, mA, mV and TTL type input
  • Lends itself to a multitude of industry applications through its support of amplified input 
Solution Packages for this Sensor
Solution Packages container below Items
FSH02028, FSH03189, FSH03944, FSH04075, STB00007
Solution Packages container below Items
FSH04025, FSH02052, FSH03189, FSH03944, STB00006
Solution Packages container below Items
FSH03944, FSH04199, SLC00007
Specifications
Electrical
Interference
Mechanical
Performance
Set-up
Temperature
CHANNELMINTYPMAXUNIT
Excitation
4.6
Vdc
Input Range
-3.4
3.4
mV/V nom.
20
mA
Bridge Resistance
50
5000
-10
10
Vdc
Communication Interface
USB
Weight
195
Gram
Nonlinearity
-0.01
0.01
% of R.O.
Sample Rate
5
4800
Samples / Sec
Power Supply
5
Vdc
Operating Temperature
-13
185
F
Storage Temperature
-40
257
F
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications