Miniature Load Button with Threaded/Tapped Holes
LLB350 , 50 lb , Subminiature Load Button , RoHS Compliant, #4-40 Tapped Holes , Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
$550.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LLB350 is a Miniature Load Button with Threaded Mounting Holes built for Press, or Inline compression applications. The standard LLB350 Miniature Load Button model has a very robust construction available in 17-4 Stainless Steel, with a 1.0” outside diameter and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.

Although Load Button Load Cells are traditionally not known for their high accuracy, FUTEK engineers have dispelled this concept by continuously improving the accuracy of this product. The Miniature Load Button offers high accuracy. It has Nonlinearity of ±0.5% and Deflection of 0.003” nominal. The standard LLB350 Miniature Load Button can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Features
  • Ultra low deflection
  • Robust strain relief
  • 17-4 PH stainless-steel construction
  • For use in compression
  • Utilizes metal foil strain gauge technology
Solution Packages for this Sensor
Solution Packages container below Items
FSH04000, SLC00002
Solution Packages container below Items
FSH04000, SLC00002
Solution Packages container below Items
FSH04000, SLC00002
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
60.4
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
50
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications