Fatigue Rated Rod End Load Cell
LCB450 , 10000 lb , High Capacity Load Cell (Rod End/Fatigue Rated) , RoHS Compliant , Material - 17-4 PH S.S. , 1-14-Thread , Fatigue Rated , 6 Pin Bendix Receptacle, PT02A-10-6P
$1,200.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LCB450 is a High Capacity Load Cell (Rod End) for Inline Actuators or Hydraulic Jacks with Male/Female Threads. The standard LCB450 High Capacity Load Cell (Rod End) model has male/female threads and Bendix Receptacle. It uses 17-4 Stainless Steel and weighs approximately 20 oz. This model is well suited for the mid range to high range capacity requirements (5,000 lb – 20,000 lb). For any applications that require a lower capacity range, please refer to the LCB200 and LCB400.

This High Capacity Load Cell (Rod End) has high accuracy and high stiffness. It has Nonlinearity of ±0.5%, and Deflection of 0.001” nominal. The standard LCB450 High Capacity Load Cell (Rod End) can be modified or customized to meet your requirements and most models are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line, this model is manufactured in US, and uses metal foil strain gauge technology.

Features
  • Light weight
  • Low deflection, light weight
  • For use in both tension and compression
  • Can easily thread in line into a threaded rod or actuator
Solution Packages for this Sensor
Solution Packages container below Items
FSH04003, SLB00002
Solution Packages container below Items
FSH04003
Solution Packages container below Items
FSH04003, SLB00002
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
60.4
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
372
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
300
% of R.O.
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Output Symmetry
1
-2
2
% of R.O.
Capacity
1
10000
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications