Miniature Threaded In Line Load Cell
LCM325 , 3000 lb , Tension & Compression Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 3/8-24-Thread , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
$675.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LCM325 is an Tension and Compression Load Cell built for Endurance, Press, or Inline applications. The standard LCM325 Tension and Compression Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 28 AWG 4 conductor shielded PVC cable. This product offers an exceptional miniature design with a height of 1.50” and a diameter of 0.96”. You will also find options for external matched output or a Teflon cable readily available. For more capacity options range please see the LCM300 or LCM350.

The Tension and Compression Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.001” to 0.002” nominal. The standard LCM325 Tension and Compression Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Features
  • Miniature size
  • Fast response and low deflection
  • Robust cable strain relief
  • For use in both tension and compression
Solution Packages for this Sensor
Solution Packages container below Items
FSH04006, SLB00002
Solution Packages container below Items
FSH04006, SER00053
Solution Packages container below Items
FSH04006, SLB00002
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
60.4
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
3000
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-45
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications