TFF600 play_arrowFSH04021

Flange-to-Flange Reaction Torque Sensor

TFF600 , 10000 in-lb , Reaction Torque Sensor , RoHS Compliant , Material - 17-4 PH S.S. , 1 1/2" [38.1 mm] ID , 6 Pin Bendix Receptacle, PT02E-10-6P
Listed price is in U.S. currency and subject to verification along with availability
Flange-to-Flange Reaction Torque Sensor
Flange-to-Flange Reaction Torque Sensor
Flange-to-Flange Reaction Torque Sensor
Flange-to-Flange Reaction Torque Sensor
Flange-to-Flange Reaction Torque Sensor
Description

The TFF600 Flange to Flange Reaction Torque Sensor can accommodate applications that include automotive braking, engine and transmission dynamometers, torque table, fastener testing, and aircraft engine testing. This particular Reaction Torque Sensor can be used to evaluate low-torque components and controls. Flange-reaction torque sensors measure small-reaction torque levels using flange-to-flange connections in-line with the component under test.

The standard TFF600 Reaction Torque Sensor can be modified or customized to meet your requirements. This specific model is designed with flanges, enabling easy installation or adaptation; it is rugged enough for factory use, yet accurate enough for the laboratory. Available torque ranges are 1,000 in-lb to 10,000 in-lb (113 to 1,130 Nm).

Features
  • Easily integrates into OEM applications
  • Designed for Torque auditing
  • Aluminum & stainless-steel construction
  • Strain gauge based
Support Documents
Resources
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
372
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
10000
in-lb
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer