Rod End Load Cell
LCB400 , 10000 lb , Tension & Compression Rod End Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 3/4-16-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P
$998.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LCB400 is a Rod End Load Cell (Tension/Compression) designed for applications involving Inline Actuators or Hydraulic Jacks with Male/Female Threads. The standard LCB400 Rod End Load Cell (Tension/Compression) model has male/female threads, uses a lightweight 2024 Aluminum for lower capacities and a robust 17-4 Stainless Steel for the higher capacities. This model is well suited for the mid range to high range capacity requirements (1,000 lb – 10,000 lb). For any applications that require a higher capacity range, please refer to the LCB450.

This Rod End Load Cell (Tension/Compression) has high accuracy and high stiffness. It has Nonlinearity of ±0.5% and Deflection of 0.001” nominal. The standard LCB400 Rod End Load Cell (Tension/Compression) can be modified or customized to meet your requirements and most models are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line, this model is manufactured in US, and uses metal foil strain gauge technology.

Features
  • Incredibly fast
  • Low deflection, light weight
  • For use in both tension and compression
  • Can easily thread in line into a threaded rod or actuator
Solution Packages for this Sensor
Solution Packages container below Items
FSH01757, FSH03863, FSH04030, GOD04324, SLB00023
Solution Packages container below Items
SER00115, FSH03571, FSH03585, SLB00007, FSH01757, FSH04030
Solution Packages container below Items
FSH04030, SLB00002
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Output Symmetry
1
-2
2
% of R.O.
Capacity
1
10000
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications