OEM Flange-to-Flange Reaction Torque Sensor
TFF325 , 50 in-oz , OEM Reaction Torque Sensor , RoHS Compliant , Material - 2024-T4 , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long
Volume Pricing Volumeimag
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK’s Reaction Torque Sensor offers an OEM solution for torque auditing applications. The TFF325 Reaction Torque Sensor is available in Aluminum construction in a wide capacity range.

The standard TFF325 Reaction Torque Sensor can be modified or customized to meet your requirements. The TFF325 Reaction Torque Sensor Series is manufactured in USA and uses metal foil strain gauge technology.

Features
  • Easily integrates into OEM applications
  • Intended for high volume applications
  • Aluminum construction
  • .5 inch through holes
  • Designed for Torque auditing
  • Uses strain gauge technology
Solution Packages for this Sensor
Solution Packages container below Items
FSH04056, SER00332
Solution Packages container below Items
FSH01790, STB00001, GOD00079, SER00115, FSH04056
Solution Packages container below Items
FSH03923, FSH03924, FSH04055, FSH04056, FSH04057, FSH04058, FSH04059, SER00332
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
1095
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
1000
Ohms nom.
Capacity
1
50
in-oz
Rated Output
1
2
2.7
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications