LLB500 play_arrowFSH04093

High Capacity Load Button with Threaded/Tapped Holes

LLB500 , 20000 lb , Load Button Load Cell , RoHS Compliant, Bottom #6-32 Tapped Holes , Material - 17-4 PH S.S. , 24 Awg 4 Conductor Braided Shielded PVC Cable , 10 ft Long
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
High Capacity Load Button with Threaded/Tapped Holes
High Capacity Load Button with Threaded/Tapped Holes
High Capacity Load Button with Threaded/Tapped Holes
Description

Model LLB500 is a Load Button Load Cell with Threaded Mounting Holes built for Press, or Inline compression applications. The standard LLB500 Load Button Load Cell model has a very robust construction available in 17-4 Stainless Steel, with a 2.0” outside diameter and a 10 feet long 24 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.

Although Load Button Load Cells are traditionally not known for their high accuracy, FUTEK engineers have dispelled this concept by continuously improving the accuracy of this product. The Load Button Load Cell offers high accuracy. It has Nonlinearity of ±0.5% and Deflection of 0.003” nominal. The standard LLB500 Load Button Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Features
  • Low Deflection
  • Robust Strain Relief
  • 17-4 Stainless Steel Construction
  • Compression
  • Utilizes Metal Foil Strain Gauge Technology
Support Documents
Resources
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
100
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
20000
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer