Miniature S-Beam Jr. Load Cell 2.0
LSB205 , 50 lb , JR S-Beam Load Cell 2.0 , Overload Protection w/ Integrated TEDS IEEE1451.4 Recognition & Temperature Sensor , RoHS Compliant , Material - 17-4 PH S.S. , M3x0.5-Thread , 7 Pin Quick Disconnect "Break Away" Nano Receptacle
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK’s LSB205 Miniature S-Beam Jr. Load Cell 2.0 is the latest generation in FUTEK’s miniature S-Beam Load Cell Line. The LSB205 features a new stainless-steel flexure that improves off-center load resistance and fatigue life while maintaining an 1000% of RO overload protection rating. 

A first for a sensor of its size, the LSB205 Miniature S-Beam Jr. Load Cell 2.0 has a IEEE 1451.4 compliant TEDS chip and PT1000 temperature sensor built in. The LSB205 has a 7 pin “quick disconnect” nano receptacle for cable connections to the sensor. The standard LSB205 can be modified or customized to meet your requirements and most models are in our inventory making them available for 24-hour shipping. 

Features

  • Detachable 7 Pin FUTEK Receptacle
  • Integrated IEEE1451.4 TEDs chip and PT-1000 temperature sensor
  • Heat treated stainless-steel flexure design for optimal fatigue life and off center loading capabilities
  • High performance tension and compression load cell
  • Light weight, miniature size
  • Integrated overload protection
  • Notable nonrepeatability
  • Shock and vibration resistant

Alternative Model  
FSH04422
$575.00
LSB205 , 50 lb , JR S-Beam Load Cell 2.0 , Overload Protection , Integrated TEDS IEEE1451.4 Recognition & Temperature Sensor , RoHS Compliant , Material - 17-4 PH S.S. , M3x0.5-Thread , 7 Pin Quick Disconnect Nano Receptacle, Fatigue Rated
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Shunt Calibration
1
60.4
kOhm
Excitation
1
1
10
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
1000
% of R.O.
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
50
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications