Miniature Screw Driver Reaction Torque Sensor
TAT200, 50 in-oz, Mini Screw Driver Reaction Torque Sensor, RoHS Compliant, Material - 2024-T4 , 1/4-Sq. Drive , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
$825.00List Price*
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK’s Reaction Torque Sensor - Miniature Screw Driver offers a unique solution for Torque auditing applications. From its anodized aluminum housing, to its light weight, the TAT200 Reaction Torque Sensor - Miniature Screw Driver provides a great Torque measurement solution.

As a part of the custom engineered products, the Reaction Torque Sensor - Miniature Screw Driver captures the many capabilities FUTEK offers its customers. The standard capacities are available in our inventory, making it available for quick delivery. The TAT200 Reaction Torque Sensor - Miniature Screw Driver is manufactured in USA and uses metal foil strain gauge technology.

Features
  • Designed for Torque auditing
  • Red anodized aluminum housing
  • Slim design
  • High accuracy
Alternative Model  
FSH04133
$825.00
TAT200, 100 in-oz, Mini Screw Driver Reaction Torque Sensor, RoHS Compliant, Material - 2024-T4 , 1/4-Sq. Drive , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
1000
Ohms nom.
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
1000
Ohms nom.
Capacity
1
50
in-oz
Rated Output
1
1
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
160
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications