Miniature Screw Driver Reaction Torque Sensor
TAT200, 100 in-oz, Mini Screw Driver Reaction Torque Sensor, RoHS Compliant, Material - 2024-T4 , 1/4-Sq. Drive , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
$825.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK’s Reaction Torque Sensor - Miniature Screw Driver offers a unique solution for Torque auditing applications. From its anodized aluminum housing, to its light weight, the TAT200 Reaction Torque Sensor - Miniature Screw Driver provides a great Torque measurement solution.

As a part of the custom engineered products, the Reaction Torque Sensor - Miniature Screw Driver captures the many capabilities FUTEK offers its customers. The standard capacities are available in our inventory, making it available for quick delivery. The TAT200 Reaction Torque Sensor - Miniature Screw Driver is manufactured in USA and uses metal foil strain gauge technology.

Features
  • Designed for Torque auditing
  • Red anodized aluminum housing
  • Slim design
  • High accuracy
Solution Packages for this Sensor
Solution Packages container below Items
FSH04133, GOD02975, SER00115, STB00001
Solution Packages container below Items
SER00375, FSH03633, FSH04133, STB00006
Solution Packages container below Items
FSH04133, FSH03633, SER00375, STB00006
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
1000
Ohms nom.
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
1000
Ohms nom.
Capacity
1
100
in-oz
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
160
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications