LCF400 play_arrowFSH04157

Universal Pancake Load Cell

LCF400 , 1000 lb , Tension & Compression Load Cell , RoHS Compliant, CC1 Wiring , Material - 17-4 PH S.S. , M12x1.75 Thread , 6 Pin Bendix Receptacle, PT02E-10-6P
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
LCF400
LCF400
LCF400
Description

Model LCF400 is a Pancake Load Cell that has an exceptional flexure design to resist high extraneous loads. This is primarily due to its one-piece construction. Typical applications include Fatigue and Endurance Testing where long performance cycles are required. The standard LCF400 Pancake Load Cell model has female/female threads, is made of 17-4 Stainless Steel and has a broad capacity ranging from 250 lbs to 5,000 lbs.

This Pancake Load Cell utilizes metal foil strain gauge technology that offers the highest accuracy. It has Nonlinearity of ±0.10%, Bridge Resistance of 700 Ohms, and Deflection of 0.002 to 0.005” nominal. The standard LCF400 Pancake Load Cell can be modified or customized to meet your requirements and most models are in our inventory making them available for quick delivery. Similar to our entire Load Cell product line, this model is manufactured in US.

Features
  • Highly resistant to off-axis loading
  • One-piece construction
  • Utilizes metal foil strain gauge technology
  • 17-4 PH stainless-steel construction
  • For use in both tension and compression
Support Documents
Resources
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
87.33
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
744
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
1000
lbs
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
3
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-65
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer