Universal Pancake Load Cell
LCF400 , 5000 lb , Tension & Compression Load Cell , RoHS Compliant, CC1 Wiring , Material - 17-4 PH S.S. , M12x1.75 Thread , 6 Pin Bendix Receptacle, PT02E-10-6P
$1,500.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LCF400 is a Pancake Load Cell that has an exceptional flexure design to resist high extraneous loads. This is primarily due to its one-piece construction. Typical applications include Fatigue and Endurance Testing where long performance cycles are required. The standard LCF400 Pancake Load Cell model has female/female threads, is made of 17-4 Stainless Steel and has a broad capacity ranging from 250 lbs to 5,000 lbs.

This Pancake Load Cell utilizes metal foil strain gauge technology that offers the highest accuracy. It has Nonlinearity of ±0.10%, Bridge Resistance of 700 Ohms, and Deflection of 0.002 to 0.005” nominal. The standard LCF400 Pancake Load Cell can be modified or customized to meet your requirements and most models are in our inventory making them available for quick delivery. Similar to our entire Load Cell product line, this model is manufactured in US.

Features
  • Highly resistant to off-axis loading
  • One-piece construction
  • Utilizes metal foil strain gauge technology
  • 17-4 PH stainless-steel construction
  • For use in both tension and compression
Solution Packages for this Sensor
Solution Packages container below Items
FSH04159, SLB00002
Solution Packages container below Items
FSH01757, FSH03633, FSH04159, SLC00007
Solution Packages container below Items
FSH04159, SLC00002
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
87.32
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
744
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
700
Ohms nom.
Capacity
1
5000
lbs
Rated Output
1
3
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-65
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications