Rod End Load Cell
LCB500 , 200 lb , Tension & Compression Load Cell w/ Male Center Stud , RoHS Compliant, Material - 17-4 PH S.S. , 1/2-20-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P
$1,450.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LCB500 is a Tension and Compression Load Cell (can be used as Rod End with mounting plates) for Inline Actuators or Hydraulic Jacks with Male/Female Threads. The standard LCB500 Tension and Compression Load Cell model has male/female threads, is a welded unit and comes with a Bendix Receptacle. The Flexure is made from Stainless Steel making it highly durable and ideal for endurance testing. This model is well suited for both low range to high range capacity applications (100 lb – 5,000 lb).

This Tension and Compression Load Cell has high accuracy, excellent resistance to high extraneous loads, and high stiffness. It has Nonlinearity of ±0.25%, and Deflection of 0.002 to 0.005” nominal. The standard LCB500 Tension and Compression Load Cell can be modified or customized to meet your requirements and most models are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line, this model is manufactured in US, and uses metal foil strain gauge technology.

Features
  • One piece construction
  • Low deflection
  • For use in both tension and compression
  • Low profile
Solution Packages for this Sensor
Solution Packages container below Items
FSH04161, SER00053
Solution Packages container below Items
SLB00002, FSH04161
Solution Packages container below Items
FSH04161, SLC00002
Specifications
Calibration
Electrical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
100
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
744
Ohms nom.
Hysteresis
1
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
700
Ohms nom.
Capacity
1
200
lbs
Rated Output
1
1.5
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-5
5
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications