Universal Pancake Load Cell
LCF450 , 5000 lb , Low Profile Universal Pancake , RoHS Compliant, Material - 17-4 PH S.S. , M16x2-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P
$1,150.00List Price*
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LCF450 is a Pancake Load Cell designed for both tension and compression applications. The flexure has eight bolt-down holes along its outer diameter for easy mounting. It is available in Anodized Aluminum for lower capacities (500 lb – 2,000 lb) and 17-4 Stainless Steel for higher capacities (300 lbs and 5,000 lbs -10,000 lbs) with options such as Metric Threads, Fatigue Rating, and Amplified Version readily available.

The Pancake Load Cell offers high accuracy. It has Nonlinearity of ±0.1%, an Operating Temperature of -60°F to 200°F, and Deflection of 0.002” to 0.005” nominal. The standard LCF450 Pancake Load Cell can be modified or customized to meet your requirements and most models are in our inventory making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Features
  • Low profile design
  • For use in both tension and compression
  • Utilizes metal foil strain gauge technology
  • Highly resistant to off-axis loading
Alternative Model  
FSH04177
$1,150.00
LCF450 , 10000 lb , Low Profile Universal Pancake , RoHS Compliant, Material - 17-4 PH S.S. , M16x2-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P
In Stock
FSH04231
$800.00
LTH500 , 5000 lb , Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 5/8" [15.88 mm] ID , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
100
kOhm
Excitation
1
1
20
Vdc
Input Resistance
1
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
700
Ohms nom.
Capacity
1
5000
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications